IESNA:LM-63-2002
[TEST]P1380664
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-722-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12735.8
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1970.9 2030.5 2143.9 2192.1 2260.2 2382.1 2487.0 2586.3 2662.9 2762.1 2855.7 3003.2 3224.4 3414.4 3570.3 3672.4 3649.7 
3646.9 3658.2 3751.8 3842.6 3987.2 4024.1 4021.2 3916.3 3595.8 3074.1 2563.6 1236.4 442.4 204.2 158.8 116.3 82.2 34.0 
5.7 0.0 
1970.9 2027.6 2118.4 2194.9 2257.3 2362.3 2464.3 2574.9 2662.9 2716.7 2818.8 2966.3 3181.8 3391.7 3564.7 3641.2 3627.0 3627.0 
3649.7 3740.5 3853.9 3990.0 4055.3 4004.2 3950.3 3607.2 3054.2 2532.4 1324.3 422.5 207.0 158.8 119.1 82.2 39.7 5.7 0.0 
1970.9 2024.8 2112.7 2192.1 2248.8 2356.6 2489.9 2586.3 2682.7 2759.3 2844.3 2983.3 3167.6 3380.3 3567.5 3655.4 3680.9 
3692.3 3757.5 3865.3 4021.2 4154.5 4276.4 4279.3 4250.9 4018.4 3448.4 2827.3 1775.2 638.1 266.6 181.5 121.9 79.4 34.0 
5.7 0.0 
1970.9 2013.4 2107.0 2180.8 2254.5 2348.1 2472.9 2586.3 2682.7 2762.1 2827.3 2943.6 3119.4 3340.6 3513.6 3675.2 3717.8 3732.0 
3808.5 3924.8 4077.9 4296.3 4571.4 4687.6 4769.9 4772.7 4378.5 3570.3 2526.7 1083.3 377.2 215.5 141.8 79.4 34.0 8.5 0.0 
1970.9 2013.4 2112.7 2172.3 2271.5 2345.2 2450.2 2583.5 2674.2 2764.9 2838.7 2943.6 3071.2 3281.1 3502.3 3638.4 3689.4 
3717.8 3774.5 3953.2 4216.9 4562.9 4954.2 5252.0 5529.9 5748.2 5787.9 5152.7 3939.0 2180.8 706.1 292.1 178.7 96.4 
34.0 11.3 0.0 
1970.9 2016.3 2095.7 2172.3 2243.1 2328.2 2424.6 2540.9 2648.7 2745.1 2847.2 2935.1 3051.4 3190.3 3354.8 3539.1 3669.6 
3749.0 3817.0 4026.9 4319.0 4659.3 5022.3 5493.0 6065.9 6542.3 7001.7 7203.0 6082.9 3970.2 1936.9 626.7 235.4 
104.9 42.5 14.2 0.0 
1970.9 2010.6 2081.5 2149.6 2226.1 2308.4 2404.8 2501.2 2623.2 2728.1 2838.7 2949.3 3057.0 3204.5 3354.8 3513.6 3666.7 
3757.5 3865.3 3995.7 4211.2 4554.4 4974.1 5521.4 6133.9 6743.6 7290.9 7665.3 7387.4 6185.0 3933.3 2010.6 598.4 
161.6 51.0 17.0 0.0 
1970.9 2013.4 2073.0 2138.2 2217.6 2311.2 2387.8 2487.0 2606.1 2705.4 2830.2 2960.6 3076.9 3204.5 3349.1 3499.4 3638.4 3777.3 
3882.3 4024.1 4256.6 4560.0 4954.2 5467.5 6063.0 6664.2 7290.9 7515.0 7444.1 6684.1 4602.6 2583.5 896.1 226.9 
59.6 19.9 0.0 
1970.9 2010.6 2041.8 2118.4 2183.6 2271.5 2342.4 2433.2 2529.6 2626.0 2742.3 2864.2 3011.7 3136.4 3224.4 3346.3 3468.2 3624.2 
3822.7 4058.1 4370.0 4713.2 5135.7 5620.6 6136.8 6596.2 6848.6 6902.4 6859.9 6562.1 5620.6 3632.7 1324.3 388.5 
85.1 22.7 0.0 
1970.9 1996.4 2033.3 2084.3 2135.4 2197.8 2274.3 2356.6 2430.3 2506.9 2606.1 2702.6 2796.1 2864.2 2954.9 3051.4 3173.3 3366.1 
3601.5 3936.1 4324.7 4798.2 5252.0 5668.8 6150.9 6420.3 6511.1 6573.5 6377.8 5816.3 4835.1 2994.6 961.3 263.7 
73.7 22.7 0.0 
1970.9 1985.1 1999.3 2027.6 2081.5 2141.1 2203.4 2263.0 2322.6 2370.8 2441.7 2504.0 2566.4 2597.6 2679.9 2787.6 2946.4 3173.3 3456.9 
3783.0 4219.7 4659.3 5101.7 5586.6 5921.2 5995.0 5839.0 5467.5 4747.2 3887.9 2909.6 1386.7 450.9 119.1 51.0 22.7 0.0 
1970.9 1979.4 1990.8 2016.3 2061.7 2121.2 2166.6 2223.3 2277.2 2316.9 2373.6 2421.8 2472.9 2529.6 2600.5 2713.9 2881.2 3071.2 3283.9 
3567.5 3834.1 4143.2 4449.4 4798.2 4979.7 4917.3 4667.8 4307.6 3621.4 2830.2 1996.4 907.5 317.6 116.3 45.4 19.9 0.0 
1970.9 1979.4 1979.4 1999.3 2041.8 2092.9 2141.1 2183.6 2220.5 2260.2 2299.9 2342.4 2384.9 2455.8 2546.6 2651.5 2779.1 2892.6 2991.8 
3099.6 3215.8 3334.9 3502.3 3663.9 3734.8 3590.2 3343.5 2915.2 2342.4 1653.3 1006.7 442.4 187.2 102.1 48.2 19.9 0.0 
1970.9 1970.9 1968.1 1973.7 2016.3 2047.5 2067.3 2092.9 2112.7 2135.4 2160.9 2194.9 2223.3 2229.0 2209.1 2149.6 2061.7 1953.9 1829.1 
1681.7 1559.7 1423.6 1273.3 1089.0 896.1 709.0 553.0 448.1 368.7 314.8 269.4 209.9 167.3 124.8 76.6 22.7 0.0 
1970.9 1956.7 1945.4 1951.1 1973.7 1985.1 1996.4 1987.9 1987.9 1990.8 1970.9 1951.1 1891.5 1832.0 1744.0 1619.3 1469.0 1330.0 1216.6 
1117.3 1020.9 927.3 842.2 751.5 669.3 587.0 516.1 453.7 397.0 348.8 294.9 232.5 167.3 124.8 76.6 22.7 0.0 
1970.9 1951.1 1942.6 1931.2 1936.9 1928.4 1908.5 1885.8 1880.2 1846.1 1800.8 1727.0 1627.8 1528.5 1429.3 1347.0 1287.5 1242.1 1168.4 
1083.3 992.5 890.5 799.7 734.5 672.1 612.5 558.7 496.3 433.9 360.2 306.3 246.7 178.7 113.4 56.7 19.9 0.0 
1970.9 1942.6 1928.4 1928.4 1902.8 1874.5 1854.6 1834.8 1789.4 1738.4 1653.3 1537.0 1420.8 1344.2 1284.6 1247.8 1205.2 1151.4 1086.1 
1020.9 944.3 825.2 771.3 731.6 689.1 643.7 587.0 533.1 473.6 416.9 343.1 292.1 226.9 139.0 68.1 17.0 0.0 
1970.9 1939.7 1914.2 1902.8 1860.3 1823.4 1800.8 1772.4 1710.0 1622.1 1508.7 1400.9 1315.8 1256.3 1199.6 1154.2 1100.3 1043.6 969.9 
859.3 782.7 765.7 748.7 745.8 734.5 714.6 666.4 623.9 592.7 550.2 510.5 439.6 365.8 243.9 136.1 25.5 0.0 
1970.9 1936.9 1911.4 1880.2 1832.0 1814.9 1780.9 1729.9 1653.3 1548.4 1426.4 1318.7 1261.9 1210.9 1148.5 1080.5 1015.2 935.8 816.7 
748.7 720.3 706.1 697.6 694.8 694.8 669.3 632.4 609.7 572.8 530.3 519.0 482.1 397.0 263.7 141.8 25.5 0.0 
1970.9 1931.2 1902.8 1880.2 1834.8 1812.1 1783.7 1707.2 1605.1 1477.5 1364.0 1279.0 1216.6 1162.7 1100.3 1023.7 933.0 819.6 740.2 
703.3 683.4 672.1 663.6 666.4 649.4 612.5 575.7 544.5 504.8 490.6 482.1 416.9 334.6 241.0 136.1 17.0 0.0 
1970.9 1942.6 1911.4 1883.0 1834.8 1817.8 1778.1 1710.0 1596.6 1466.1 1352.7 1259.1 1196.7 1134.3 1071.9 978.4 864.9 748.7 703.3 
674.9 660.8 655.1 652.2 646.6 615.4 587.0 550.2 527.5 496.3 510.5 547.3 416.9 294.9 209.9 119.1 11.3 0.0 
1970.9 1936.9 1911.4 1880.2 1829.1 1800.8 1763.9 1707.2 1593.7 1463.3 1352.7 1259.1 1188.2 1131.5 1077.6 981.2 864.9 745.8 700.5 
672.1 655.1 649.4 643.7 635.2 601.2 570.0 547.3 527.5 496.3 513.3 558.7 394.2 283.6 207.0 119.1 5.7 0.0 
